Only 1 Free of Cost (FoC) license of InPower ONAN would be authorized annually for Dealers with an Active Dealer ID. Any subsequent InPower ONAN licenses are currently priced at $150 USD annually
InPower ONAN only supports Consumer Controls in addition to the Commercial Controllers PCC1301 and PCC1302
InPower ONAN provides the following functions for monitored equipment:
- Direct connection capability from a personal computer to PowerCommand genset controls and system controls; For details on devices supported refer Technical Details tab
- Allows the monitored equipment to send alarm information to a connected computer
- Configurable for units of measurement, and level of user access (read only, read/change values, administrator)
- Adjustment of nearly every parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values
- Convenient programming of configurable inputs in the controllers
- Viewing of equipment history, fault codes, and data associated with fault codes
- Generates reports of monitored data
- Allows released firmware upgrades on Power Command genset controls
- Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing
- Simulate fault conditions in genset controls in compliance to NFPA 110 requirements to demonstrate functionality of the controller and monitoring equipment in a facility
Subscription Validity
InPower ONAN subscription is valid for 1 year from date of registration.
Devices Supported
|
Commercial
|
|
PCC1301
|
PCC1302
|
|
Consumer
|
|
APU
|
HQDECM
|
Merlin LCD
|
Ranger & QDSA
|
|
APU DPF LCD
|
HQDLCD
|
Microquiet_OTP
|
Raven Commercial
|
|
APU LCD
|
HQDTS
|
NIM
|
Raven485
|
|
Coyote
|
HWSet_A
|
QD1012
|
RavenPremium
|
|
EC30W Display
|
Marine LCD
|
QD55
|
RavenValue_OTP
|
|
EC30W Genset Module
|
MARINE3
|
QD75
|
Razor
|
|
Equinox LCD
|
Marine3 LCD
|
QD75_OTP
|
RV_Inverter
|
|
HJBAA
|
Marlin
|
QDSA
|
Stealth
|
|
HQD Inverter
|
Marquis
|
QG4200
|
Stealth LCD
|
|
Arrow Air Cooled devices
|
Rover
|
|
|
Software and Hardware Requirements
The following are the recommended laptop PC Specifications
- An IBM PC or 100% compatible PC with a non-ARM Processor
- Recommended Operation System: Windows 10 (21H2 and above) or Windows 11 (see details below)
- .Net Framework 4.7.1 and above is a pre-requisite for installing InPower ONAN V16.0
|
Operating System
|
Windows 10\11
|
|
Processor
|
2 GHz or greater
|
|
Memory
|
4 GB or greater
|
|
Hard Drive Free Space
|
6 GB or greater
|
|
Display
|
1024 x 768 or greater
|
|
Keyboard
|
101-Key Enhanced
|
|
Internet connection
|
High-Speed Broadband
|
|
Available Ports
|
2x USB 2.0 or greater
|
- Windows compatible pointing device
- Windows compatible printer (optional)
NOTE:
1. InPower ONAN only supports Windows 10(21H2 and above) and Windows 11 operating systems.
2. Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software.