Our energy working fo you.

InPower ONAN

Subscription Fee $0.00 USD
Version Title Description
11.5 InPower ONAN InPower Onan - 1 Free License per year for Dealers with Active dealer ID
 

Starting 04/01/2016, only 1 Free of Cost (FoC) license of InPower ONAN would be authorized to Dealers with Active dealer ID per year. Any second and subsequent licenses will cost 150USD per year.

 

InPower ONAN is a Sub-set of InPower PRO. It supports only consumer controls in addition to commercial controllers like PCC1301 and PCC1302.

 

  InPower  Onan provides the following functions for monitored equipment:

  • Direct connection capability from a personal computer to PowerCommand genset controls and system controls; For details on devices supported refer Technical Details tab.
  • Allows the monitored equipment to send alarm information to a connected computer.
  • Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
  • Adjustment of nearly every parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
  • Convenient programming of configurable inputs in the controllers.
  • Viewing of equipment history, fault codes, and data associated with fault codes.
  • Generates reports of monitored data
  • Allows released firmware upgrades on Power Command genset controls.
  • Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.
  • Simulate fault conditions in genset controls in compliance to NFPA 110 requirements to demonstrate functionality of the controller and monitoring equipment in a facility.

 

Devices Supported

 

 

Commercial
PCC1301
PCC1302
Consumer
APU
HQDECM
Merlin LCD
Ranger & QDSA
APU DPF LCD
HQDLCD
Microquiet_OTP
Raven Commercial
APU LCD
HQDTS
NIM
Raven485
Coyote
HWSet_A
QD1012
RavenPremium
EC30W Display
Marine LCD
QD55
RavenValue_OTP
EC30W Genset Module
MARINE3
QD75
Razor
Equinox LCD
Marine3 LCD
QD75_OTP
RV_Inverter
HJBAA
Marlin
QDSA
Stealth
HQD Inverter
Marquis
QG4200
Stealth LCD
Arrow Air Cooled devices
 
 
 

 

 
 
 
 
Software and Hardware Requirements
 
The following are the recommended laptop PC Specifications
  • An IBM PC or 100% compatible PC
  • Recommended Operation System: Windows 7, Windows 8.1 or Windows 10( See details below)   
  • .Net Framework 4.0 is a pre-requisite for installing InPower ONAN V11.0
 

 

 
Windows 7*
Windows 8 or windows 8.1
Windows 10
Processor 
 1 GHz
1 GHz
1 GHz
Memory 
1 GB RAM
 1 gigabyte (GB) (32-bit) or 2 GB (64-bit) 
 1 gigabyte (GB) (32-bit) or 2 GB (64-bit) 
Graphics Card
DirectX 9.0 capable and WDDM 1.0 driver support
Microsoft DirectX 9 graphics device with WDDM driver
Microsoft DirectX 9 graphics device with WDDM driver
Graphics Memory
128 MB RAM (1920 x 1200 resolution) or 512 MB+ for greater resolution such as 2560 x 1600
Up to 1792 MB (1366 x 768 resolution) Recommended
Up to 1792 MB (1366 x 768 resolution) Recommended
Hard Drive Capacity
40 GB
40 GB
40 GB
Hard Drive Free Space
15 GB
15 GB
15 GB
Other Drives
DVD-ROM
DVD-ROM
DVD-ROM
Audio 
Audio Output
Audio Output
Audio Output

 


  
  • Microsoft Internet Explorer version 5.5 or higher
  • SVGA (1024x768) color display
  • Windows compatible pointing device and 101 key enhanced keyboard
  • 16X CD-ROM
  • Windows compatible printer (optional)
NOTE:
1.          InPower ONAN does not support the Windows 95, Windows 98, Windows 2000, WindowsNT, Windows XP and VISTA operating systems.
2.           Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software