InPower provides the following functions for monitored equipment:
• Direct connection capability from a personal computer to PowerCommand genset controls, transfer controls, and system controls; For details on devices supported refer Technical Details tab.
• Allows the monitored equipment to send alarm information to a connected computer.
• Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
• Adjustment of nearly every adjustment parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
• Convenient programming of configurable inputs in the controllers.
• Viewing of equipment history, fault codes, and data associated with fault codes.
• Generates reports of monitored data
• Allows released firmware upgrades on Power Command genset controls.
• Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.
• Simulate fault conditions in genset controls in compliance to NFPA 110 requirements to demonstrate functionality of the controller and monitoring equipment in a facility.
Subscription Validity
InPower Pro subscription is valid for 1 year from date of purchase.
Devices Supported
|
Commercial
|
|
ATS
|
HMI211
|
PCC1100 LCD
|
PCC3200 with CAN
|
|
AUX 101LBNG
|
HMI211(MCM3320)
|
PCC1300
|
PCC3300
|
|
AUX101
|
HMI220
|
PCC1300 LCD
|
PS 0500
|
|
AUX107
|
HMI320
|
PCC1301
|
Universal Simulator
|
|
Core II ECS
|
HMI400
|
PCC1302
|
PS0600
|
|
G-Drive
|
MCC3320
|
PCC2100
|
MPC3332
|
|
HMECM
|
MPC3330
|
PCC2300
|
PC80
|
|
HMI 113
|
NonGCP PCS
|
PCC2300V2
|
PC80HMI
|
|
HMI 114
|
Operator Panel
|
PCC3200
|
PCC3300V2
|
|
CCS Controller
|
|
|
|
|
Consumer
|
|
APU
|
HQDLCD
|
QD55
|
RavenValue_OTP
|
|
APU DPF LCD
|
HQDTS
|
QD75
|
Razor
|
|
APU LCD
|
Marlin
|
QD75_OTP
|
Stealth
|
|
Coyote
|
Marquis
|
QDSA
|
Stealth LCD
|
|
Equinox LCD
|
MerlinLCD
|
Ranger & QDSA
|
Arrow Air Cooled devices
|
|
HJBAA
|
Microquiet_OTP
|
RaptorInverter
|
|
|
HQD Inverter
|
NIM
|
Raven Commercial
|
|
|
HQDECM
|
QD1012
|
RavenPremium
|
|
Software and Hardware Requirements
The following are the recommended laptop PC Specifications
· An IBM PC or 100% compatible PC
· Recommended Operation System: Windows 10 or Windows 11( See details below)
· .Net Framework 4.7.1 and above is a pre-requisite for installing InPower PRO V15.0
|
|
Windows 10\11
|
|
Processor
|
2 GHz or greater
|
|
Memory
|
4 GB or greater
|
|
Hard Drive Free Space
|
6 GB or greater
|
|
Display
|
1024 x 768 or greater
|
|
Keyboard
|
101-Key Enhanced
|
|
Internet connection
|
High-Speed Broadband
|
|
Available Ports
|
2x USB 2.0 or greater
|
· Windows compatible pointing device
· Windows compatible printer (optional)
NOTE:
1. InPower PRO supports Windows 10 and Windows 11 operating systems.
2. Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software.