Starting 04/01/2016, only 1 Free of Cost (FoC) license of InPower ONAN would be authorized to Dealers with Active dealer ID per year. Any second and subsequent licenses will cost 150USD per year.
InPower ONAN is a Sub-set of InPower PRO. It supports only consumer controls in addition to commercial controllers like PCC1301 and PCC1302.
InPower Onan provides the following functions for monitored equipment:
- Direct connection capability from a personal computer to PowerCommand genset controls and system controls; For details on devices supported refer Technical Details tab.
- Allows the monitored equipment to send alarm information to a connected computer.
- Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
- Adjustment of nearly every parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
- Convenient programming of configurable inputs in the controllers.
- Viewing of equipment history, fault codes, and data associated with fault codes.
- Generates reports of monitored data
- Allows released firmware upgrades on Power Command genset controls.
- Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.
- Simulate fault conditions in genset controls in compliance to NFPA 110 requirements to demonstrate functionality of the controller and monitoring equipment in a facility.
Devices Supported
|
Commercial
|
|
PCC1301
|
PCC1302
|
|
Consumer
|
|
APU
|
HQDECM
|
Merlin LCD
|
Ranger & QDSA
|
|
APU DPF LCD
|
HQDLCD
|
Microquiet_OTP
|
Raven Commercial
|
|
APU LCD
|
HQDTS
|
NIM
|
Raven485
|
|
Coyote
|
HWSet_A
|
QD1012
|
RavenPremium
|
|
EC30W Display
|
Marine LCD
|
QD55
|
RavenValue_OTP
|
|
EC30W Genset Module
|
MARINE3
|
QD75
|
Razor
|
|
Equinox LCD
|
Marine3 LCD
|
QD75_OTP
|
RV_Inverter
|
|
HJBAA
|
Marlin
|
QDSA
|
Stealth
|
|
HQD Inverter
|
Marquis
|
QG4200
|
Stealth LCD
|
|
Arrow Air Cooled devices
|
|
|
|
Software and Hardware Requirements
The following are the recommended laptop PC Specifications
- An IBM PC or 100% compatible PC
- Recommended Operation System: Windows 10 or Windows 11( See details below)
- .Net Framework 4.0 is a pre-requisite for installing InPower ONAN V14.5
|
|
Windows 10\11
|
|
Processor
|
2 GHz or greater
|
|
Memory
|
4 GB or greater
|
|
Hard Drive Free Space
|
6 GB or greater
|
|
Display
|
1024 x 768 or greater
|
|
Keyboard
|
101-Key Enhanced
|
|
Internet connection
|
High-Speed Broadband
|
|
Available Ports
|
2x USB 2.0 or greater
|
- Microsoft Internet Explorer version 5.5 or higher
- Windows compatible pointing device
- Windows compatible printer (optional)
NOTE:
1. InPower ONAN only supports Windows 10 and Windows 11 operating systems.
2. Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software.