Our energy working fo you.

InPower LITE

Subscription Fee $300.00 USD
Version Title Description
15.0 InPower LITE InPower LITE Service tool
 

  NOTE: InPower LITE does not allow firmware and feature download to the controls

 InPower provides the following functions for monitored equipment:

  • Direct connection capability from a personal computer to PowerCommand genset controls, transfer controls, and system controls; For details on devices supported refer Technical Devices tab.
  • Allows the monitored equipment to send alarm information to a connected computer.
  • Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
  • Adjustment of nearly every adjustment parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
  • Convenient adjustment of configurable inputs in the controllers.
  • Viewing of equipment history, fault codes, and data associated with fault codes.
  • Generates reports of monitored data
  • Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.

 

 

  Subscription Validity

InPower LITE subscription is valid for 2 year from date of purchase.

 

 Devices Supported

 

Commercial

ATS

HMI211

PCC1100 LCD

PCC3200 with CAN

AUX 101LBNG

HMI211(MCM3320)

PCC1300

PCC3300

AUX101

HMI220

PCC1300 LCD

PS 0500

AUX107

HMI320

PCC1301

Universal Simulator

Core II ECS

HMI400

PCC1302

 PS0600

G-Drive

MCC3320

PCC2100

 MPC3332

HMECM

MPC3330

PCC2300

 PCC3300V2

HMI 113

NonGCP PCS

PCC2300V2

 PC80

HMI 114

Operator Panel

PCC3200

 PC80 HMI

CCS Controller

 

 

 

Consumer

APU

HQDLCD

QD55

RavenValue_OTP

APU DPF LCD

HQDTS

QD75

Razor

APU LCD

Marlin

QD75_OTP

Stealth

Coyote

Marquis

QDSA

Stealth LCD

Equinox LCD

MerlinLCD

Ranger & QDSA

 Arrow Air Cooled devices

HJBAA

Microquiet_OTP

RaptorInverter

 

HQD Inverter

NIM

Raven Commercial

 

HQDECM

QD1012

RavenPremium

 

  

Software and Hardware Requirements

 

The following are the recommended laptop PC Specifications

  • An IBM PC or 100% compatible PC
  • Recommended Operation System: Windows 10 or Windows 11( See details below)   
  • .Net Framework 4.0 is a pre-requisite for installing InPower LITE V14.5

 

 

Windows 10\11

 

Processor 

 

2 GHz or greater

Memory 

4 GB (64 bit) or greater

Hard Drive Free Space

6 GB or greater

Display

1024 x 768 or greater

Keyboard

101-Key Enhanced

Internet connection

High-Speed Broadband

 

Available Ports

 

 

2x USB 2.0 or greater

 


  

  • Microsoft Internet Explorer version 5.5 or higher
  • Windows compatible pointing device
  • Windows compatible printer (optional)

 NOTE:

1.          InPower LITE supports only Windows 10 and Windows 11 operating systems.
2.           Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software.