Our energy working fo you.
InPowerPro90

InPower Pro

Subscription Fee $400.00 USD
Version Title Description
9.0 InPower Pro InPower Pro Service Tool
 

 

InPower provides the following functions for monitored equipment:
  • Direct connection capability from a personal computer to PowerCommand genset controls, transfer controls, and system controls; For details on devices supported refer Technical Details tab.
  • Connection to generator set or transfer switch controls via modem or to multiple controls via PowerCommand (LonWorks) network.
  • Allows the monitored equipment to send alarm information to a connected computer.
  • Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
  • Adjustment of nearly every adjustment parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
  • Convenient programming of configurable inputs in the controllers.
  • Viewing of equipment history, fault codes, and data associated with fault codes.
  • Generates reports of monitored data
  • Allows released firmware upgrades on Power Command genset controls.
  • Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.
  • Simulate fault conditions in genset controls in compliance to NFPA 110 requirements todemonstrate functionality of the controller and monitoring equipment in a facility.
 

 

 

Subscription Validity

InPower Pro subscription is valid for 1 year from date of purchase.

 

Devices Supported
 

 

Commercial
ATS
HMI211
PCC1100 LCD
PCC3200 with CAN
AUX 101LBNG
HMI211(MCM3320)
PCC1300
PCC3300
AUX101
HMI220
PCC1300 LCD
PS 0500
AUX107
HMI320
PCC1301
Universal Simulator
Core II ECS
HMI400
PCC1302
 
G-Drive
MCC3320
PCC2100
 
HMECM
MPC3330
PCC2300
 
HMI 113
NonGCP PCS
PCC2300V2
 
HMI 114
Operator Panel
PCC3200
 
 
 
 
 
Consumer
APU
HQDLCD
QD55
RavenValue_OTP
APU DPF LCD
HQDTS
QD75
Razor
APU LCD
Marlin
QD75_OTP
Stealth
Coyote
Marquis
QDSA
Stealth LCD
Equinox LCD
MerlinLCD
Ranger & QDSA
 
HJBAA
Microquiet_OTP
RaptorInverter
 
HQD Inverter
NIM
Raven Commercial
 
HQDECM
QD1012
RavenPremium
 

 

 
Software and Hardware Requirements
 
The following are the recommended laptop PC Specifications
  • An IBM PC or 100% compatible PC
  • Recommended Operation System: Windows XP Pro,  Windows Vista  or Windows 7           ( See details below)      

 

 
Windows XP Pro
Windows Vista Capable*
Windows Vista Premium Ready* or Windows 7
Processor
500 MHz
800 MHz
1 GHz
Memory
256 MB RAM
512 MB RAM
1 GB RAM
Graphics Card
-
DriectX 9.0
DirectX 9.0 capable and WDDM 1.0 driver support
Graphics Memory
-
32 MB RAM
128 MB RAM (1920 x 1200 resolution) or 512 MB+ for greater resolution such as 2560 x 1600
Hard Driver Capacity
1.5 GB
20 GB
40 GB
Hard Drive Free Space
-
-
15 GB
Other Drives
-
-
DVD-ROM
Audio
-
-
Audio Output
* Only a Vista 32 bit operation system is supported. A Vista 64 bit operating system is not supported.
** Both 32-bit and 64-bit Windows 7 are supported

 

 
  • Microsoft Internet Explorer version 5.5 or higher
  • SVGA (1024x768) color display
  • Windows compatible pointing device and 101 key enhanced keyboard
  • 16X CD-ROM
  • One free serial communications port
  • Windows compatible printer (optional)
 
NOTE: Please note that InPower version 7.5/7.6 and higher does not support the Windows 95, Windows 98, Windows 2000, or Windows NT operating systems.
 
NOTE: Windows Vista requires the use of Adobe Acrobat 8 or newer.