Our energy working fo you.

InPower PRO - Gov't

Subscription Fee $0.00 USD
Version Title Description
11.5 InPower PRO - Gov't InPower PRO - Gov't is a special version of Master service tool InPower PRO. It has all the capabilities of InPower PRO and supports all the controllers which the original PRO version supports
 
InPower PRO - Gov't provides the following functions for monitored equipment:
  • Direct connection capability from a personal computer to PowerCommand genset controls, transfer controls, and system controls; For details on devices supported refer Technical Details tab.
  • Connection to generator set or transfer switch controls via modem or to multiple controls.
  • Allows the monitored equipment to send alarm information to a connected computer.
  • Configurable for units of measurement, and level of user access (read only, read/change values, administrator).
  • Adjustment of nearly every adjustment parameter within the connected control system, including parameters such as voltage and frequency levels, gains, protection set-points and other values.
  • Convenient programming of configurable inputs in the controllers.
  • Viewing of equipment history, fault codes, and data associated with fault codes.
  • Generates reports of monitored data
  • Allows released firmware upgrades on Power Command genset controls.
  • Plot critical parameters in a strip chart format, and export data to 3rd party software tools for manipulation and viewing.
  • Simulate fault conditions in genset controls in compliance to NFPA 110 requirements todemonstrate functionality of the controller and monitoring equipment in a facility.

 

Subscription Validity

InPower Pro - Gov't subscription is valid for 2 year from date of purchase.
 
 
Devices Supported
 

 

 

Commercial
ATS HMI211 PCC1100 LCD PCC3200 with CAN
AUX 101LBNG HMI211(MCM3320) PCC1300 PCC3300
AUX101 HMI220 PCC1300 LCD PS 0500
AUX107 HMI320 PCC1301 Universal Simulator
Core II ECS HMI400 PCC1302  PS0600
G-Drive MCC3320 PCC2100  MPC3332
HMECM MPC3330 PCC2300  
HMI 113 NonGCP PCS PCC2300V2  
HMI 114 Operator Panel PCC3200  
       
Consumer
APU HQDLCD QD55 RavenValue_OTP
APU DPF LCD HQDTS QD75 Razor
APU LCD Marlin QD75_OTP Stealth
Coyote Marquis QDSA Stealth LCD
Equinox LCD MerlinLCD Ranger & QDSA  Arrow Air Cooled devices
HJBAA Microquiet_OTP RaptorInverter  
HQD Inverter NIM Raven Commercial  
HQDECM QD1012 RavenPremium  

 

 

 
Software and Hardware Requirements
 
The following are the recommended laptop PC Specifications
  • An IBM PC or 100% compatible PC
  • Recommended Operation System: Windows 7, Windows 8.1 or Windows 10( See details below)   
  • .Net Framework 4.0 is a pre-requisite for installing InPower PRO V11.5
 
 
Windows 7*
Windows 8 or windows 8.1
Windows 10
Processor 
 1 GHz
1 GHz
1 GHz
Memory 
1 GB RAM
 1 gigabyte (GB) (32-bit) or 2 GB (64-bit) 
 1 gigabyte (GB) (32-bit) or 2 GB (64-bit) 
Graphics Card
DirectX 9.0 capable and WDDM 1.0 driver support
Microsoft DirectX 9 graphics device with WDDM driver
Microsoft DirectX 9 graphics device with WDDM driver
Graphics Memory
128 MB RAM (1920 x 1200 resolution) or 512 MB+ for greater resolution such as 2560 x 1600
Up to 1792 MB (1366 x 768 resolution) Recommended
Up to 1792 MB (1366 x 768 resolution) Recommended
Hard Drive Capacity
40 GB
40 GB
40 GB
Hard Drive Free Space
15 GB
15 GB
15 GB
Other Drives
DVD-ROM
DVD-ROM
DVD-ROM
Audio 
Audio Output
Audio Output
Audio Output

  
  • Microsoft Internet Explorer version 5.5 or higher
  • SVGA (1024x768) color display
  • Windows compatible pointing device and 101 key enhanced keyboard
  • 16X CD-ROM
  • Windows compatible printer (optional)
NOTE:
1.          InPower PRO does not support the Windows 95, Windows 98, Windows 2000, WindowsNT, Windows XP and VISTA operating systems.
2.           Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software