Software and Hardware Requirements
The following are the recommended laptop PC Specifications
- An IBM PC or 100% compatible PC
- Recommended Operation System: Windows 7, Windows 8.1 or Windows 10( See details below)
- .Net Framework 4.0 is a pre-requisite for installing InPower LITE V11.0
|
Windows 7*
|
Windows 8 or windows 8.1
|
Windows 10
|
Processor
|
1 GHz
|
1 GHz
|
1 GHz
|
Memory
|
1 GB RAM
|
1 gigabyte (GB) (32-bit) or 2 GB (64-bit)
|
1 gigabyte (GB) (32-bit) or 2 GB (64-bit)
|
Graphics Card
|
DirectX 9.0 capable and WDDM 1.0 driver support
|
Microsoft DirectX 9 graphics device with WDDM driver
|
Microsoft DirectX 9 graphics device with WDDM driver
|
Graphics Memory
|
128 MB RAM (1920 x 1200 resolution) or 512 MB+ for greater resolution such as 2560 x 1600
|
Up to 1792 MB (1366 x 768 resolution) Recommended
|
Up to 1792 MB (1366 x 768 resolution) Recommended
|
Hard Drive Capacity
|
40 GB
|
40 GB
|
40 GB
|
Hard Drive Free Space
|
15 GB
|
15 GB
|
15 GB
|
Other Drives
|
DVD-ROM
|
DVD-ROM
|
DVD-ROM
|
Audio
|
Audio Output
|
Audio Output
|
Audio Output
|
- Microsoft Internet Explorer version 5.5 or higher
- SVGA (1024x768) color display
- Windows compatible pointing device and 101 key enhanced keyboard
- 16X CD-ROM
- Windows compatible printer (optional)
NOTE:
1. InPower LITE does not support the Windows 95, Windows 98, Windows 2000, WindowsNT, Windows XP and VISTA operating systems.
2. Adobe Acrobat 8 or newer is required to open the user manuals and any PDF files shipped with the software